IESNA:LM-63-2002
[TEST]P1306440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-50)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-80-3R-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 3R BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]156543
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1290
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1229635.7 1224843.9 1198810 1160859 1105940.9 1036460.5 948160.5 827832.4 657048.5 466082.1
313859.5 223217.1 175317.4 146531.3 124131.2 105765.8 75536.8 61794 55265.4 52183.7
50402.4 48923.9 46563.7 36864.4 22204.1 9396.5 4132.7 1567.6 819.4 837.2
766 587.8 383 240.5 169.2 142.5 98 71.3 62.3 44.5
35.6 26.7 17.8 8.9 8.9 0
